![TWC COTS+](/en/wp-content/uploads/product-images/twc-cots-plus.png)
Features & Benefits
- Voltage range from 6V to 125V; Operating temperature range of -55°C to +125°C
- Standard case sizes T1 through T4
- Available with custom testing and limits
Typical Applications
- Defense/Avionics
- DC-DC Power Supplies
- Power Converters
- Bulk Energy Storage
- Pulse Power
The TWC series represents a COTS-Plus version of conventional wet electrolytic tantalum capacitors. This design includes a welded tantalum can and header assembly that provides a hermetic seal to withstand harsh environments and includes selected Group A testing from MIL-PRF-39006. For military qualified versions please refer to the MIL-PRF-39006 datasheet located on the KYOCERA AVX website.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Spice Models / Software