![TWA Series](/en/wp-content/uploads/product-images/twae-series.png)
Features & Benefits
- Voltage range from 15V to 125V
- Operating temperature range of -55°C to +125°C
- Standard case sizes T1 through T4
- Available with custom testing and limits
- CV Range: 10-4700μF/15-125V
Typical Applications
- Defense/Avionics
- DC-DC Power Supplies
- Power Converters
- Bulk Energy Storage
- Pulse Power
The TWA series is an axial leaded wet electrolytic tantalum capacitor with a unique cathode system that promotes very high CV (Capacitance/Voltage) per cc in traditional MIL-PRF-39006 case sizes. The series also utilizes a welded tantalum can and header assembly to provide a hermetic seal and subsequent long operating lifetime. The construction is similar to DLA 93026 with capability of meeting harsh shock and vibration conditions.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
Spice Models / Software