![TWA DLA 93026](/en/wp-content/uploads/product-images/dla-93026.png)
Features & Benefits
- Qualified to DLA 93026
- Voltage range from 25V to 125V; Operating temperature range of -55°C to +125°C
- Standard case sizes T1 through T4
Typical Applications
- Defense/Avionics
- DC-DC Power Supplies
- Power Converters
- Bulk Energy Storage
- Pulse Power
The DLA 93026 series is an axial leaded wet electrolytic tantalum capacitor and represents a new level of high CV (capacitance/voltage) previously unavailable in this technology. The DLA 93026 series incorporates a novel, very high capacitance cathode system that allows for higher CV designs, well beyond values specified in the MIL-PRF-39006 drawing. This design includes a welded tantalum can and header assembly that provides a hermetic seal to withstand harsh shock and vibration requirements of M39006.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
Spice Models / Software