![TWC M39006](/en/wp-content/uploads/product-images/twc-milprf-39006.png)
Features & Benefits
- Qualified to M39006/22, /25, /30, and /31 specifications
- Voltage range from 6V to 100V
- Available with reliability levels M (1%) and P (0.1%)
Typical Applications
- Defense/Avionics
- DC-DC Power Supplies
- Power Converters
- Bulk Energy Storage
- Pulse Power
KYOCERA AVX is a qualified approved supplier for specified ratings of MIL-PRF-39006. The list of ratings is on our datasheet and will be continually updated as the qualification expands. This design is an axial leaded tubular case. It includes a welded tantalum can and header assembly that provides a hermetic seal to withstand harsh environments. Failure rates of 1% / 1000hrs (M) and 0.1% / 1000hrs (P) base reliability. For details on testing conditions please refer to MIL-PRF-39006.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
Spice Models / Software