![TRM Series](/en/wp-content/uploads/product-images/TPM_750x750.png)
Features & Benefits
- Improved Reliability – 0.5%/1khrs (Twice Better than Standard)
- DCL Reduced by 25% to 0.0075 CV
- Robust Against Higher Thermo-mechanical Stresses During Assembly Process
- Multi-anode Construction
- Super Low ESR
- 100% Surge Current Tested
- CV range 4.7-1500μF / 2.5-50V
- “Mirror” Construction Used with D Case Capacitors Reduces ESL to Half
- Automotive, Industrial and Other Higher End Applications
Typical Applications
- Automotive, Avionics and Industrial High Power DC/DC Converters
TRM series capacitors are designed for high-end commercial applications with long operating life expectancies. The low ESR value of these capacitors is achieved through their multi-anode construction, which provides larger surge current capability within the same case size. Temperature cycling, double burn-in time (aging), and exception limit controls in place ensures superior quality and enhanced reliability levels within the commercial product portfolio.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents