![TRJ Series](/en/wp-content/uploads/product-images/TRJ-Series-Img.jpg)
Features & Benefits
- Improved Reliability – 2x Standard
- DCL Reduced by 25% to 0.0075 CV
- Robust Against Higher Thermo-Mechanical Stresses During Assembly Process
- 100% Surge Current Tested
- 6 Case Sizes Available
- CV Range: 0.10-680μF / 4-50V
- 131 Low ESR Parts Released
Typical Applications
- Automotive ECU
- ABS
- Airbag Systems
- Avionics
- Industrial Control Units
KYOCERA AVX has expanded the overall tantalum capacitor series to now offer 15 EIA case sizes to better accommodate designs with limited height and space requirements. This expansion has also resulted in extended temperature range from -55ºC to 200ºC and voltage range from 2.5V to 50V. The larger case sizes offer capacitance up to 1500µF and small case sizes offer high CV in a minimum footprint and low profile packages as low as 0.6mm. KYOCERA AVX offers Professional Tantalum Chip Capacitors, TRJ Series, with twice improved reliability and robustness against higher thermo-mechanical stresses during the assembly process. The DCL is reduced by 25% to 0.0075 CV for a CV range of 0.1-680µF / 4-50V. KYOCERA AVX’s TRJ Series Professional Tantalum Chip Capacitors are ideal for automotive, industrial and other higher end applications.
Datasheet / Catalogs – Click to Download
Technical Information – Click to Download
Part Number Information
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- Tantalum and OxiCap® Niobium Oxide Capacitors Deliver Enhanced Reliability, Wide Temperature Range, and Low Leakage for Automotive Applications
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- Storage Capacitor Properties and Their Effect on Energy Harvester Performance
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors