![THJ Series - 175°C](/en/wp-content/uploads/product-images/THJ-Series-175C.jpg)
Features & Benefits
- Improved Reliability – 2x Standard
- 175°C @ 0.5VR Continuous Operation
- 100% Surge Current Tested
- CV Range: 0.10-220μF / 6.3-50V
- 5 Case Sizes Available
- Low ESR Options on Approval
- High Temperature Automotive and Industry Applications
Typical Applications
- Automotive ECU and ABS Control Electronics
- Geothermal Instrumentation
KYOCERA AVX offers High Temperature Tantalum Chip Capacitors THJ Series. The 175°C capacitors, available in case sizes A, B, C, D, and E, operate continuously at a rated voltage of 0.5 within a CV range of 0.1-220µF / 6.3-50V. The 175°C capacitors are very reliable for high temperature automotive and industry applications. The 200°C capacitors, available in case sizes B and E, operate at a rated voltage of 0.33 for 1000hrs of continuous operation with a leakage current after that of less than 1mA.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- Capacitors for High Temperature Applications
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Tantalum Capacitors: Technology for Extended Operating Temperature Range
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents