![F92](/en/wp-content/uploads/product-images/f92-series.png)
Features & Benefits
- Compliant to the RoHS3 directive 2015/863/EU
- SMD J-lead
- Low Profile Case Sizes
- 100% Surge Current Tested
Typical Applications
- Handheld Electronics
- USB Accessories
The F92 Series is a resin-molded chip, low profile J-Lead. It is compliant to the RoHS3 directive 2015/863/EU, and is typically used in handheld electronics and USB accessories. The F92 Series comes in three case sizes (P, A, and B).
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Voltage Derating Rules for Solide Tantalum and Niobium Capacitors
- Surface Mount Tantalum Capacitor Applications Information
- Reverse Voltage Behavior of Solid Tantalum Capcitors
- Glossary of Terms Used in the Tantalum Industry
- Investigation Into the Effects of Connecting Tantalum Capacitors in Series
- Application Guidelines on IR Reflow of Surface Mount Solid Tantalum Capacitors
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Equivalent Series Resistance of Tantalum Capacitors
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents