![F91-AJ6](/en/wp-content/uploads/product-images/f91-aj6-series.png)
Features & Benefits
- Compliant to the RoHS3 directive 2015/863/EU
- Compliant to AEC-Q200
- 100% Surge Current Tested
- Low ESR
Typical Applications
- Cabin Electronics
- Infotainment
The F91-AJ6 Series is a low ESR, resin-molded chip in the automotive product range. It’s compliant to the RoHS3 directive 2015/863/EU and AEC-Q200, and is mainly used in cabin electronics and infotainment. The F91-AJ6 series comes in a A and B case size.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents