![](/en/wp-content/uploads/product-images/conformal-caps.png)
Features & Benefits
- Compliant to the RoHS2 directive 2011/65/EU
- SMD Conformal
- Small and low profile
Typical Applications
- Smartphone
- Mobile phone
- Wireless module
- Hearing aid
The F75 Series Maximum CV Solid Tantalum Electrolytic Capacitors are available with capacitance rated from 68µF to 2200µF, in 4V, 6.3V, 10V, and 16V, and offer ESR (@100Hz) from 0.07Ω to 0.22Ω.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
Spice Models / Software