![](/en/wp-content/uploads/product-images/conformal-caps.png)
Features & Benefits
- Compliant to the RoHS3 directive 2015/863/EU
- SMD Conformal
- Small and low profile
Typical Applications
- Smartphone
- Mobile phone
- Wireless module
- Hearing aid
Solid Tantalum Electrolytic Capacitors are conformal coated chip capacitors that are compliant to RoHS3 directive 2015/863/EU. The frameless feature allows for a larger amount of capacitance in a smaller package in order to save board space. These capacitors are available in voltage ratings of 4V, 6.3V, 10V, and 16V.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
Spice Models / Software