F98 Series


F98 Series
Features & Benefits
  • Compliant to the RoHS3 directive 2015/863/EU
  • SMD Face Down Design
  • Small and Low Profile
  • 100% Surge Current Tested
Typical Applications
  • Smartphone
  • Mobile Phone
  • Wireless Module
  • Hearing Aid

The F98 Series Solid Tantalum Electrolytic Capacitors are small, SMD resin-molded chips with high capacitance between 0.47µF and 220µF and rated voltages between 2.5V and 35V. The F98 Capacitors are RoHS3 compliant to directive 2015/863/EU. The F98 Series offers high CV capabilities with the undertab design, and has small case sizes such as 0402, 0603, and 0805.

EOL Notice for F98 Series – Click to View