TLN PulseCap™ Series


TLN PulseCap
Features & Benefits
  • Large Case Size for Maximum Capacitance
  • 3x Reflow 260°C Compatible
  • 100% Surge Current Tested
  • Low Profile Solution
  • Consumer Applications (e.g. PCMCIA/USB Wireless Express Cards etc.)
  • CV range: 1000-3300μF / 4-10V
  • 2 Case Sizes Available
Typical Applications
  • Data Transfer Modems
  • SSD Backup Circuits

KYOCERA AVX offers the low profile tantalum solid electrolytic chip TLN PulseCap™ Series Capacitors with a large case size for maximum capacitance. The PulseCap™ series is 3x reflow 260º compatible and features capacitance up to 3300µF. Ideal for consumer applications such as PCMCIA/USB wireless express cards, etc.