TLN Series


TLN
Features & Benefits
  • Undertab Terminations Layout:
    – High Volumetric Efficiency
    – High PCB Assembly Density
    – High Capacitance in Smaller Dimensions
  • 3x reflow 260°C Compatible
  • 100% Surge Current Tested
  • Consumer Applications (e.g. PCMCIA/USB Wireless Express Cards, Mobiles, MP3 etc.)
  • 3 Case Sizes Available
  • CV Range: 47-220μF / 4-10V
Typical Applications
  • Mobile Phones
  • Tablets
  • MP3/4 Players

KYOCERA AVX offers the TLN Undertab Series of Tantalum Solid Electrolytic Chip Capacitors. The Undertab termination style offers terminations that do not protrude outside the outline of the case, as opposed to traditional “J” leads. This feature results in high volumetric efficiency, high PCB assembly density, and high capacitance in smaller dimensions.