Features & Benefits
- High Volumetric Efficiency
- 3x Reflow 260°C Compatible
- 100% Surge Current Tested
- 14 Case Sizes Available Including Low Pprofile Codes
- Environmentally friendly
- Consumer Applications
- CV range: 10-1500μF / 2.5-20V
Typical Applications
- Mobile Phones
- MP3/4 Players
TLJ High CV Consumer Series Tantalum Solid Electrolytic Chip Capacitors have high volumetric efficiency, are 3x reflow 260°C compatible, and environmentally friendly. Consumer applications include mobiles phones, PDA etc.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Voltage Derating Rules for Solide Tantalum and Niobium Capacitors
- Surface Mount Tantalum Capacitor Applications Information
- Reverse Voltage Behavior of Solid Tantalum Capcitors
- Glossary of Terms Used in the Tantalum Industry
- Investigation Into the Effects of Connecting Tantalum Capacitors in Series
- Application Guidelines on IR Reflow of Surface Mount Solid Tantalum Capacitors
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Equivalent Series Resistance of Tantalum Capacitors
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents