![F93-AJ6 Series](/en/wp-content/uploads/product-images/f93-aj6-series.png)
Features & Benefits
- Compliant to the RoHS3 directive 2015/863/EU
- Compliant to AEC-Q200
- 100% Surge Current Tested
Typical Applications
- Cabin Electronics
- Infotainment
F93-AJ6 Series is a resin-molded chip in the automotive product range. F93-AJ6 Series is compliant to the RoHS3 directive 2015/863/EU, as well as AEC-Q200. Typical applications include cabin electronics and infotainment. F93-AJ6 comes in four different case sizes (A, B, C, and N).
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents