![F93 Series](/en/wp-content/uploads/product-images/f93-series.png)
Features & Benefits
- Compliant to the RoHS3 directive 2015/863/EU
- SMD J-lead
- 100% Surge Current Tested
Typical Applications
- Low power DC/DC
The F93 Series is a resin-molded chip, standard tantalum J-Lead that is compliant to the RoHS3 directive 2015/863/EU. The F93 Series comes in four different case sizes (A, B, C, and N), and is typically used in low power DC/DC.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers- Click to Download
- Basic Tantalum Capacitor Technology
- Voltage Derating Rules for Solide Tantalum and Niobium Capacitors
- Surface Mount Tantalum Capacitor Applications Information
- Reverse Voltage Behavior of Solid Tantalum Capcitors
- Glossary of Terms Used in the Tantalum Industry
- Investigation Into the Effects of Connecting Tantalum Capacitors in Series
- Application Guidelines on IR Reflow of Surface Mount Solid Tantalum Capacitors
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Equivalent Series Resistance of Tantalum Capacitors
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents