![F38 Series](/en/wp-content/uploads/product-images/F38-F39-Series.jpg)
Features & Benefits
- Conductive Polymer Electrode
- Benign Failure Mode Under Recommended Use Conditions
- Compliant to the RoHS3 directive 2015/863/EU
- SMD Facedown
- Small and Low Profile
- High Volumetric Efficiency
- 100% Surge Current Tested
Typical Applications
- Smartphone
- Tablet PC
- Wireless Module
- Portable Game
- Bulk Decoupling of SoC
(System on Chip)
The F38 Polymer Capacitor Series utilizes unique market smallest polymers. Facedown technology provides very high capacitance in miniature SMD cases down to 0402 footprint for high volumetric efficiency. The F38 series provides design engineers with an alternative to the noise-emitting MLCCs in mobile phones and other handheld consumer devices like smart phones, tablets, PCs etc. This series also features conductive polymer cathodes with low ESR, low ESL over a wide frequency range, high ripple current capability and benign failure mode.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Next Generation of High Voltage, Low ESR SMD Tantalum Conductive Polymer Capacitors Exceeds 100V Milestone
- DC/DC Converter Output Capacitor Benchmark
- Conductive Polymer Capacitors Guidelines
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents