![TCJ Series](/en/wp-content/uploads/product-images/TCJ-Series-Img.jpg)
Features & Benefits
- Conductive Polymer Electrode
- Benign Failure Mode Under Recommended Use Conditions
- Lower ESR
- 3x reflow cycles according to J-STD-020
- 100% Surge Current Tested
- CV Range: 0.47-470μF / 2.5-125V
- 17 Case Sizes Available
Typical Applications
- Smart Phone
- Tablets
- Notebook
- LCD TV
- Power Supplies
Surface mount polymer capacitor series TCJ offers the industry highest rated Voltage polymers up to 125°C that are applicable for up to 125V applications. Exhibiting low ESR, these capacitors are for general use in commercial, industrial , networking and other applications. The series offers wide range of Capacitance in 17 SMD case sizes with industry standard J-lead terminations, maximum operating temperature up to 125 degrees Celsius. Polymer capacitors standard derating rules 10% for low voltage products, 20% for high voltage ones. The conductive polymer electrode exhibits a benign failure mode under recommended use conditions. Lead-free, halogen free m.compound, RoHS compliant components.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Next Generation of High Voltage, Low ESR SMD Tantalum Conductive Polymer Capacitors Exceeds 100V Milestone
- DC/DC Converter Output Capacitor Benchmark
- Conductive Polymer Capacitors Guidelines
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents