![TCM Series](/en/wp-content/uploads/product-images/TCB-Series-Img.jpg)
Features & Benefits
- Conductive Polymer Multianode, Multianode Design
- Benign Failure Mode Under Recommended Use Conditions
- Extremely Low ESR
- 3x reflow cycles according to J-STD-020
- 100% Surge Current Tested
- Volumetric Efficiency
- High Frequency Capacitance Retention
Typical Applications
- Telecommunication Routers
- Base Stations with High Power DC/DCs
TCM series of conductive polymers with multi-anode construction to achieve extremely Low ESR, offer solution for applications in telecommunication, wireless data transfer and other high-performance power applications such as power processors and integrated circuits. TCM series capacitors can be loaded to higher continuous current, they are more robust against current surges and exhibit benign failure mode. TCM’s robust multi-anode design exhibits high volumetric efficiency offering high Capacitance up to 1000μF, rated Voltages up to 100V and shows high frequency Capacitance retention.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Next Generation of High Voltage, Low ESR SMD Tantalum Conductive Polymer Capacitors Exceeds 100V Milestone
- DC/DC Converter Output Capacitor Benchmark
- Conductive Polymer Capacitors Guidelines
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents