![](/en/wp-content/uploads/product-images/Ta-Mil.png)
Features & Benefits
- Capacitance ranging from 0.15µF to 1000µF
- Voltage range from 4V to 50V
- EIA-535-BAAC metric case sizes A, B, C, D, E, V
Typical Applications
- Military
- Avionics
- Space
The 07016 family, based on the CWR11 form factor, is a high reliability series encompassing an extended range of EIA Low ESR ratings. DLA 07016 has a wide array of case sizes, capacitance / voltage ratings, and is offered with Weibull Grade “B”, “C” and “D” reliability with all MIL-PRF-55365 surge test options (“A”, “B” & “C”).
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screened Tantalum
- Effects of Connecting Tantalum Capacitors in Series
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect of DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- High CV Tantalum Capacitors – Challenges and Limitations
- Improved ESR on MnO2 Tantalum Capacitors at Wide Voltage Range
- Reverse Voltage Behavior of Solid Tantalum Capacitors
- Ripple Rating of Tantalum Chip Capacitors
- Thermal Management of Surface Mounted Tantalum Capacitors
- Improved ESR on MnO2 Tantalum Capacitors at Wide Voltage Range
Spice Models / Software