![TCP Series](/en/wp-content/uploads/product-images/TCP-Series-Img.jpg)
Features & Benefits
- Capacitance ranging from 9.4µF to 1,980µF; Voltage range from 6V to 50V
- Ideal for reducing board space layout where multiple tantalum components are used in parallel
- Additional TCP module ratings and form factors may be available upon request
Typical Applications
- Satellites
- Space exploration vehicles
The TCP family is a module series where up to 6 surface mount tantalum components are stacked together to produce a single surface mountable unit. These units are available with individual components screened to the SRC9000 space level specification. The TCP Series tantalum module represents the highest packing density for large capacitance / voltage ratings available in surface mount tantalum. These modules feature stacked assemblies of CWR29 style capacitors which provide ultra low ESR and utilize established reliability capacitors (Weibull Grade voltage conditioning) in accordance with MIL-PRF-55365. Ideal for reducing board space layout where multiple tantalum components are used in parallel and additional TCP module ratings and form factors may be available upon request. These components come standard with Weibull reliability level “C” and surge current option “C”. For details on the SRC9000 specification please contact the factory.
Datasheet / Catalog – Click to Download
Part Number Information
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screened Tantalum
- Effects of Connecting Tantalum Capacitors in Series
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect of DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- Reverse Voltage Behavior of Solid Tantalum Capacitors
- Ripple Rating of Tantalum Chip Capacitors
- Thermal Management of Surface Mounted Tantalum Capacitors