![TBC Series](/en/wp-content/uploads/L3-4-product-images/T4C-Series.jpg)
Features & Benefits
- Capacitance ranging from 0.47µF to 68µF; Voltage range from 4V to 20V
- Case sizes L (0603), R (0805), and A (1206)
- Incorporates extensive SRC9000 space level testing
Typical Applications
- Satellites
- Space exploration vehicles
The TBC SRC9000 series offers the world’s smallest tantalum capacitors with space level screening. The TBC series includes 0603, 0805 and 1206 case sizes in capacitance/voltage combinations previously only available in much larger packages. The revolutionary KYOCERA AVX TACmicrochip® technology offers designers significant opportunity to downsize circuits for military and aerospace applications. These components come standard with Weibull reliability level “C” and surge current option “C”. For details on the SRC9000 specification please contact the factory.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screened Tantalum
- Effects of Connecting Tantalum Capacitors in Series
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect of DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- Reverse Voltage Behavior of Solid Tantalum Capacitors
- Ripple Rating of Tantalum Chip Capacitors
- Thermal Management of Surface Mounted Tantalum Capacitors
Spice Models / Software