![TBM Series](/en/wp-content/uploads/product-images/TBM-Series-Img.jpg)
Features & Benefits
- Capacitance ranging from 22µF to 1500µF
- Voltage range from 2.5V to 35V
- Incorporates extensive space level testing
Typical Applications
- Satellites
- Space exploration vehicles
The TBM COTS-Plus Space level series uses an internal multi-anode design to achieve ultra-low ESR for use in space level applications. These components come standard with Weibull reliability level “C” and surge current option “C” per MIL-PRF-55365 Rev. G. For details on the SRC9000 or T-level specification please contact the factory.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screened Tantalum
- Effects of Connecting Tantalum Capacitors in Series
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect of DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- Reverse Voltage Behavior of Solid Tantalum Capacitors
- Ripple Rating of Tantalum Chip Capacitors
- Thermal Management of Surface Mounted Tantalum Capacitors
Spice Models / Software