![T4J Series](/en/wp-content/uploads/L3-4-product-images/T4J-Series.jpg)
Features & Benefits
- Capacitance ranging from 1µF to 1000µF
- Voltage range from 6.3V to 50V
- Custom DCL/ESR options may be available on select ratings
Typical Applications
- Medical Implantable applications – Non-Life support
- Medical Non-Implantable application – Life support
The AVX T4J series contains tantalum capacitors in traditional SMD cases, designed for use in Implantable – Non-Life support or Non-Implantable – Life support medical applications. These components are screened using AVX patented Q-Process including 125°C burn-in and statistical screening to reduce risk of instability during the product life. The conservative designs and processes are also targeting low leakage current values. Qualified and produced in line with HRC4000 specification, the basic reliability of this family is better than 0.1%/1000 hours.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screen Tantalum
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect on DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- Reaching the Highest Reliability for Tantalum Capacitors
Spice Models / Software