![TCP Series](/en/wp-content/uploads/product-images/TCP-Series-Img.jpg)
Features & Benefits
- Capacitance ranging from 9.4μF to 1,980μF, Voltage range from 6V to 50V
- Ideal for reducing board space layout where multiple tantalum components are used in parallel
- Additional TCP module ratings and form factors may be available upon request
Typical Applications
- Military
- Avionics
- Space
AVX designs and manufactures custom multi-capacitor modules using our medical implantable range of tantalum capacitors as sub-components. These modules can improve overall device size efficiency, and minimize placement cost. These are offered using our traditional HRC5000 or the new HRC6000 series. The TCP series improves volumetric efficiency and total assembly cost by offering modules containing several medical grade capacitors. Testing is done on the completed module to insure medical grade performance of the system. Modules are available in standard 2, 4, and 6 capacitor designs, and custom designs are available to meet specific circuit layout needs.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screen Tantalum
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect on DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- Reaching the Highest Reliability for Tantalum Capacitors
Spice Models / Software