![TBC HRC6000](/en/wp-content/uploads/L3-4-product-images/T4C-Series.jpg)
Features & Benefits
- Capacitance ranging from 0.33μF to 68μF
- Voltage range from 4V to 10V
- Case sizes L (0603), R (0805), A(1206), S (1207), and B (1411)
Typical Applications
- Wide range of medical implantable applications
The TBC HRC6000 Medical Grade series is the next generation of our internally qualified medical grade implantable life support tantalum capacitors. These components are screened using our newly designed Q-Process to effectively remove components that may experience parametric shifts through customer processing or display instability through life testing. Due to the deficiencies of Weibull grading and its tendency to Burn-In potentially unstable units, this Q-Process utilizes a Product Level Designation system based on a simulated production routine performed on a sample from the population. Once that is completed a calculation is done based on the performance of the sample which can take into account the application conditions of the end customer. This system also allows for derating recommendations to be relaxed as illustrated in the datasheet. These components are manufactured and tested in the AVX Biddeford Maine factory which is ISO 13485 certified.
Datasheet / Catalog – Click to Download
Technical Information – Click to Download
Part Number Information
Technical Papers – Click to Download
- Equivalent Series Resistance of Tantalum Capacitors
- A Study of Field Crystallization in Tantalum Capacitors and its Effect on DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- Reaching the Highest Reliability for Tantalum Capacitors
- Reverse Voltage Behavior of Solid Tantalum Capacitors
- Ripple Rating of Tantalum Chip Capacitors
- Thermal Management of Surface Mounted Tantalum Capacitors