![TCB Series](/en/wp-content/uploads/product-images/TCB-Series-Img.jpg)
Features & Benefits
- Robust design for long operation lifetime
- Statistical screening with Accelerated Ageing
- Surge testing level option
- Improved basic reliability 0.5%/1000 hrs.
- Humidity 85°C/85%RH, Vr, 500/1000 hrs.
- -55 to +125°C operation temperature
- Shock and vibration from MIL-STD-202
- DCL 0.1 CV
- 3x reflow cycles according to J-STD-020
- Benign failure mode under recommended use conditions
Typical Applications
- AC/DC Power Supplies
- DC/DC Convertors
- Military
- Filtering
- Decoupling
- Timing Circuits
- Pulsing Circuits
TCB is a COTS Plus conductive polymer series designed for use in demanding industrial applications requiring very low ESR with stable, high frequency CAP retention and longer life performance – such as high power DC/DC converters employed in telecommunications, industrial and avionics. The series exhibits improved basic reliability 0.5%/1000hrs at 85°C, capacitors are designed to withstand biased humidity testing at 85°C/85% R.H. for 500/1000 hours and rated for operation up to 125°C. Additional surge screening at -55°C and 85°C and SnPb plating optional upon request.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents