![TBM Series](/en/wp-content/uploads/product-images/TBM-Series-Img.jpg)
Features & Benefits
- Capacitance ranging from 22µF to 1500µF
- Voltage range from 2.5V to 35V
- Available with military style reliability grading and surge current testing
Typical Applications
- Military
- Avionics
- Space
- Pulse Power
- Power Supplies
TBM COTS-Plus series uses an internal multi-anode design to achieve ultra-low ESR which improves performance in high ripple power applications. TBM is available with Weibull Grade “B” reliability and all MIL-PRF-55365 Rev. G surge test options (“A”, “B” & “C”).
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screened Tantalum
- Effects of Connecting Tantalum Capacitors in Series
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect of DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- High CV Tantalum Capacitors – Challenges and Limitations
- Improved ESR on MnO2 Tantalum Capacitors at Wide Voltage Range
- Reverse Voltage Behavior of Solid Tantalum Capacitors
- Ripple Rating of Tantalum Chip Capacitors
- Thermal Management of Surface Mounted Tantalum Capacitors
- Advanced Test Methods for Up-Screened Tantalum Capacitors: COTS-Plus Discussion
Spice Models / Software