Complete line of High Power Termination Products. All products are designed and manufactured at our ISO 9001 Facilities. 50 Ohm standard and power handling from 2 to 225 Watts. Chip Termination Learn More Flange Mount Learn More Leaded Chip Learn More Surface Mount Chip Learn More Back to TopLITERATURERF/MICROWAVEAntenna Quick Reference SheetRF/Microwave Products5G / Internet of Things IoTWi-Fi AntennasmmWave Measurement SystemThin Film Passive ComponentsWire Bond ComponentsHybrid 3dB CouplersMini Low Current FusesThermal ConductorsUWB Mini BandPass FiltersMORECATALOGSRF/MICROWAVEAntenna SolutionsAccu-Guard SMD FusesChip InductorsEMI FiltersSingle Layer CapacitorsMLCC SMD Feedthru CapacitorsSpecialty Thin FilmResistive ProductsRF/Microwave ProductsSMD Power InductorsMORERF/Microwave Sample Kits Discontinued / Product Changes (PCN)