![](/en/wp-content/uploads/L3-4-product-images/EMI-Filters-Bolt-In.jpg)
Features & Benefits
- Meets or exceeds applicable portions of Mil-PRF-28861
- Circuits available C, L, π
- Current ratings up to 65 amps
Typical Applications
- Satellite Telecommunications
- Instrumentation
- Radar
Threaded style filters are designed for mounting in a tapped bulkhead or with the standard nut and lock washer provided.
- Ideal for medium to high impedance circuits where large capacitance values are not practical
- Provide effective RF, HF, and microwave frequency filtering anywhere between 10KHz to 26KHz, depending on size and circuit configuration
- Available in 4-40 up to 12-32 thread dimensions, depending on size
- Fully hermetic and one-sided hermetic styles are impervious to high moisture, solvents, and other severe environmental conditions
- Non-hermetic style provides an environmental barrier with an epoxy seal on both ends
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Contact [special-contact-link] for information on custom products.