![](/en/wp-content/uploads/product-images/Capacitor-Arrays-Auto_750sq.png)
Features & Benefits
- Voltage: up to 100V
- Capacitance Range: 10pF (NP0) to 100nF (X7R)
- Dielectric: NP0 (C0G) or X7R or (Optional X8R)
Typical Applications
- Automotive applications
As the market leader in the development and manufacture of capacitor arrays, KYOCERA AVX is pleased to offer a range of AEC-Q200 qualified arrays to compliment our product offering to the Automotive industry. Both the KYOCERA AVX 0612 and 0508 4-element capacitor array styles are qualified to the AEC-Q200 automotive specifications. AEC-Q200 is the Automotive Industry qualification standard and a detailed qualification package is available on request. All KYOCERA AVX automotive capacitor array production facilities are certified to ISO/TS 16949:2002.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
Environmental / Compliance Documents