Tip & Ring Tin/Lead Termination “B”


TipAndRingLead
Features & Benefits
  • Capacitance Range: 1000 pF to 1.2 μF
  • Capacitance Tolerances: ±10%, ±20%
  • Operating Temperature Range: -55°C to +125°C
  • Voltage Rating: 250 VDC Telco rating
  • Dielectric Strength: Minimum 200% rated voltage for 5 seconds at 50 mA max. current

KYOCERA AVX will support customers for commercial and military Multilayer Ceramic Capacitors with a termination consisting of 5% minimum lead. This termination is indicated by the use of a “B” in the 12th position of the KYOCERA AVX Catalog Part Number. This fulfills KYOCERA AVX’s commitment to providing a full range of products to our customers. KYOCERA AVX has provided in the following pages, a full range of values that we are offering in this “B” termination.

“Tip & Ring” or “ring detector” Multilayer Ceramic Chip Capacitors are designed as a standard telecom filter to block -48 Volts DC telephone line voltage and pass subscriber’s AC signal pulse (16 to 25Hz, 70 to 90 VRMS). The typical ringing signal is seen on figure on page 113. The ringer capacitors replace large leaded film capacitors and are ideal for telecom/modem applications. Using “Tip and Ring” capacitors not only saves valuable real estate on the board and reduces the weight of the overall product, but also features standard surface mounting capabilities, so critical to new and compact designs.

The “Tip & Ring” capacitors are offered in standard EIA sizes and standard values. They offer excellent high frequency performance, low ESR and improved temperature performance over film capacitors.

Datasheet / Catalog
Part Number Information
Part Number Information

Tip & Ring Tin/Lead Termination “B”
» Click to View